??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
HARTING
Description
PP SFP XS Assy, XSlg-LCdx 50/125, 1m
Bill of material
HARTING 33262310010013
Preview
Product number of the Manufacturer
33262310010013
Short Description
FO cable, Cable assemblies, Pre-assembled on both sides, Multimode, Overmoulded, for bulkhead mounted housings, long, Cable length: 1 m
Long Description
FO cable, Cable assemblies, Pre-assembled on both sides, Multimode, Overmoulded, for bulkhead mounted housings, long, Cable length: 1 m
Manufacturer Type Description
PP SFP XS Assy, XSlg-LCdx 50/125, 1m
Alternative product number
33 26 231 0010 013
Manufacturer Name
HARTING
Delivery Time
84
Product type
PP SFP XS Assy, XSlg-LCdx 50/125, 1m
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85447000
Country of origin
LV
Deeplink
Deeplink
Aperçus 3D
Modèles CAO générés
Aucune action possible avec ce composant !