??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Pneumax
Description
PP - Pressure switch
Bill of material
N172APP
Size
Version
Connections
Flow direction
Max. inlet pressure
13 bar
Working temperature
-5°C +50°C °C
Weight
g
Microswitch capacity
1 A
Grade of protection
IP 65
Adjusting range
2-10 bar
Assembly positions
Indifferent
Max. fitting torque
Nm
Microswitch maximum tension
250 VAC
Wall fixing screw
Previews
3D
Dimension
2D
Download CAD models