??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
PP Metal LC duplex SM GOF
Bill of material
HARTING 09574090501000
Product number of the Manufacturer
09574090501000
Preview
Short Description
Connectors, Contacts: 2, PushPull, Material: Metal, Degree of protection: IP65, IP67
Long Description
Connectors, Contacts: 2, PushPull, Material: Metal, Degree of protection: IP65, IP67
Manufacturer Type Description
PP Metal LC duplex SM GOF
Alternative product number
09 57 409 0501 000
Manufacturer Name
HARTING
Delivery Time
126
Type of interlock
Push pull
Degree of protection (IP), mounted
IP65, IP67
Min. operating temperature
-40 °C
Max. operating temperature
70 °C
Brand
HARTING PushPull (V4)
Application standards
IEC 61076-3-106
Pole number
2
Manufacturer product description
PP Metal LC duplex SM GOF
certificate/approval
0
Combustibility class
V0
material of housing
Metal film
Locking present
Yes
Minimum Order Quantity
100
Quantity Scale
10
Customs tariff number
85366990
Country of origin
RO
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models