??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Powercbl M12 S-cod f 4G1,5mm² 3+PE 5,0m
Bill of material
HARTING 618878017050
Product number of the Manufacturer
618878017050
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 5 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 5 m
Manufacturer Type Description
Powercbl M12 S-cod f 4G1,5mm² 3+PE 5,0m
Alternative product number
61 88 780 1705 0
Manufacturer Name
HARTING
Delivery Time
84
Product type
Powercbl M12 S-cod f 4G1,5mm² 3+PE 5,0m
Brand
Circular connectors
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part