??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Powercbl M12 S-cod f 4G1,5mm² 3+PE 1,5m
Bill of material
HARTING 618878017015
Product number of the Manufacturer
618878017015
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 1.5 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 1.5 m
Manufacturer Type Description
Powercbl M12 S-cod f 4G1,5mm² 3+PE 1,5m
Alternative product number
61 88 780 1701 5
Manufacturer Name
HARTING
Delivery Time
84
Product type
Powercbl M12 S-cod f 4G1,5mm² 3+PE 1,5m
Brand
Circular connectors
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part