??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
HARTING
Description
Powercbl 7/8" f 4G1,5mm² 3+PE 3,0m
Bill of material
HARTING 618878019030
Product number of the Manufacturer
618878019030
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 3 m
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 3 m
Manufacturer Type Description
Powercbl 7/8" f 4G1,5mm² 3+PE 3,0m
Alternative product number
61 88 780 1903 0
Manufacturer Name
HARTING
Delivery Time
84
Product type
Powercbl 7/8" f 4G1,5mm² 3+PE 3,0m
Brand
Circular connectors
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.