??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Power Distribution Module - PDM
Bill of material
7857.320(2)
Part number
7857.320
PDF Catalog
PDF Katalog
DETAIL
Designation 1
Power Distribution Module PDM
Designation 2
Module
Designation 3
with 4 outlets per 10 kW
HE
3
Width
482.6 mm
Weight
8.800 kg
CNSECLASS51
27-18-26-01
CNSECLASS70
27-14-26-04
CNSECLASS80
27-14-24-15
CNSETIM40
EC002288
Previews
3D
Dimension
2D
Download CAD models