??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Line Tech
Description
Positoning unit PE2 - driven by ball screw
Bill of material
PE2.4.0050FR005.0.01.0N-17VNNN
Ident number
Design
Positioning unit with linear guides
Size (BxH)
155 x 60
Construction
4 runner blocks (1 carriage)
Stroke
mm
HUBST
mm
Enter value for HUBST
mm
cm
inch
ft
Expansion bellows
Drive
Stroke length per revolution
Limit switch
Mounting conditions
Reduction
without reduction
Motor mount
without mounting plate
Preload runner blocks
Tolerance class ball screw drive
Preload ball screw drive
BSD preloaded
Mounting position limit switch plug
Plug type
without plug
Options
without options
B
155 mm
L
330 mm
L3
62.5 mm
n x 130
1
A1
100 mm
ball screw length
343 mm
Weight
9.8 kg
Previews
3D
Dimension
2D
Download CAD models