??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Line Tech
Description
Positoning unit PE1 - driven by ball screw
Bill of material
PE1.4.0050FR005.0.01.0N-17VNNN
Ident number
Design
Positioning unit with linear guides
Size (BxH)
110 x 50
Construction
4 runner blocks (1 carriage)
Stroke
mm
HUBST
mm
Enter value for HUBST
mm
cm
inch
ft
Expansion bellows
Drive
Stroke length per revolution
Limit switch
Mounting conditions
Reduction
without reduction
Motor mount
without mounting plate
Preload runner blocks
Tolerance class ball screw drive
Preload ball screw drive
BSD preloaded
Mounting position limit switch plug
Plug type
without plug
Options
without options
B
110 mm
L
255 mm
L3
47.5 mm
n x 86
2
A1
41.5 mm
ball screw length
225 mm
Weight
3.0 kg
Previews
3D
Dimension
2D
Download CAD models