??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Line Tech
Description
Positioning unit PE4 - driven by ball screw
Bill of material
PE4.4.0050FR005.0.01.0N-17VNNN
Ident number
Design
Positioning unit with linear guides
Size (BxH)
310 x 105
Construction
4 runner blocks (1 carriage)
Stroke
mm
HUBST
mm
Enter value for HUBST
mm
cm
inch
ft
Expansion bellows
Drive
Stroke length per revolution
Limit switch
Mounting conditions
Reduction
without reduction
Motor mount
without mounting plate
Preload runner blocks
Tolerance class ball screw drive
Preload ball screw drive
BSD preloaded
Mounting position limit switch plug
Plug type
without plug
Options
without options
B
310 mm
L
510 mm
L3
85.0 mm
n x 280
1
A1
115 mm
A2
115 mm
ball screw length
350 mm
Weight
45.0 kg
Previews
3D
Dimension
2D
Download CAD models