카탈로그: Bahr Modultechnik
생성됨: 12.12.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bahr Modultechnik
QST60100000000470(Q=188)
Bahr Modultechnik
Positioning systems
Rail guide positioning systems QS
Powered by
CAD모델 선택
{bahr_modultechnik/1_positioning_systems/1_6_qs_rail/qst_k_asmtab.prj},{NB=QST60100000000470(Q=188)(0)},{TYP=QST/K 60},{BG=60},{Q=188},{HUB=200},{HUBST=0},{SP=T},{SPA=1},{STA=0},{AV=0},{SPAW=0},{FPA=0},{SG=0},{AM=0},{INFO=Produktdatenblatt},{A=60},{B=36},{C=45},{D=37},{E=67.0},{F=32},{G=79.0},{H=19.0},{J=18},{K=M 6},{M=M 6},{P=38},{R=3x3x25},{S=10 h6 x 27},{T=M5},{U=60},{GG=5.4},{G1=0.50},{X=27},{Y=26},{O=M 6},{RA=3.000},{RB=25.000},{ZR=5M25},{ZS=130},{ZZ=26},{KP=14},{SD=10.000},{SL=27.000},{TT=5.000},{DPL=6.000},{YW=44.000},{QX=67.000},{DW=15.000},{QL=1.000},{Q0=188},{Q1=255},{L0=270},{L1=350},{L2S3=460},{L2S4=500},{L2S13=590},{L2S14=630},{ABTYP=QL/QS 60},{PPATH=assemblies/qst_k_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 3
HELP_VARIABLE
Company
Bahr Modultechnik
Description
Positioning system QST/K 60, 80, 100 - Spindle drives
Bill of material
QST60100000000470(Q=188)
Type designation
QST/K 60
QST/K 60
Carriage length
mm
값 입력 Q
Carriage length
mm
cm
inch
ft
확인
stroke
mm
값 입력 HUB
stroke
mm
cm
inch
ft
확인
Carriage position
mm
값 입력 HUBST
Carriage position
mm
cm
inch
ft
확인
Spindle
Trapezoidal thread
Ballscrew
Trapezoidal thread
Ballscrew
Selection of screw
right hand (Standard)
left hand (Ballscrew by inquiry)
right - left hand (Standard)
divided spindle
right hand (Standard)
left hand (Ballscrew by inquiry)
right - left hand (Standard)
divided spindle
Choice of carriages
Version 0 ✔
Version 0
Version 0
Version 1
Version 1
Drive version
one shaft (locating bearing side)
one shaft (non-locating bearing side)
shaft on both sides
one shaft (locating bearing side)
one shaft (non-locating bearing side)
shaft on both sides
Selection of screw
Tr 18x4
Tr18x8
Tr 18x4
Tr18x8
Choice of guide body profile
Standard
corrosion-protected screws
expanded corrosion-protected version (depending on the availability of components)
Standard
corrosion-protected screws
expanded corrosion-protected version (depending on the availability of components)
Ballscrew pitch accuracy
-
-
End play of ball nut
-
-
Basic length
270
270
mm
Order number
QST60100000000470(Q=188)
QST60100000000470(Q=188)
Datasheet
Product datasheet
Total length
470
470
mm
Width
60
60
mm
Distance
36
36
mm
Height
45
45
mm
Diameter
37
37
mm
Height
67.0
67.0
mm
Height
32
32
mm
Height
79.0
79.0
mm
Distance
19.0
19.0
mm
Distance
18
18
mm
Thread
M 6
M 6
for
M 6
M 6
Width
38
38
mm
Key
3x3x25
3x3x25
Ø x length
10 h6 x 27
10 h6 x 27
for
M5
M5
Height
60
60
mm
Basic weight
5.4
5.4
kg
Weight
0.50
0.50
kg
Distance
136.500
136.500
mm
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성