??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bahr Modultechnik
Description
Positioning system MLZ 60 (S) W - Belt driven positioning systems
Bill of material
MLZ60W100004100490(Q=168)
Type designation
Carriage length
mm
Enter value for Q
Carriage length
mm
cm
inch
ft
stroke
mm
Enter value for HUB
stroke
mm
cm
inch
ft
Carriage position
mm
Enter value for HUBST
Carriage position
mm
cm
inch
ft
Choice of guide body profile
Choice of carriages
Drive version
Basic length
mm
Order number
Datasheet
Product datasheet
Total length
mm
Width
mm
Distance
mm
Width
80 mm
Diameter
47 mm
Distance
30 mm
Distance
42 mm
Height
60 mm
Height
mm
Height
mm
Height
mm
Height
63 mm
Thread
M8
for
M8
Lenght
59 mm
Thread
M6
Distance
29.5 mm
Height
60 mm
Height
27 mm
Lenght
26 mm
Lenght
55 mm
Basic weight
kg
Weight per 100 mm
0.80 kg
Belt
5M25
Feed per turn
130 mm/U
Number of teeth
26
Ø x length
14 h6 x 35
Key
5x5x28
Coupling
14
Previews
3D
Dimension
2D
Download CAD models