目錄: Bahr Modultechnik
Created: 12.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bahr Modultechnik
EHTX60100000365
Bahr Modultechnik
Positioning systems
Positioning system with Spindle driven EH
Powered by
CAD模型選擇
{bahr_modultechnik/1_positioning_systems/1_1_1_eh_spindel/ehtx_ehkx_asmtab.prj},{NB=EHTX60100000365(0,T,M17)},{TYP=EHTX/KX 60},{BG=60},{HUB=200},{HUBST=0.00},{SP=T},{SPA=1},{FPA=0},{SAW=0},{SGK=},{ASM=},{L=165},{INFO=Produktdatenblatt},{A=60},{B=60},{D1=37},{D2=42},{F1=0.0},{F2=49.0},{F3=32},{F4=43},{G=M17x1.5x35},{J1=22},{J2=27},{K=70},{P=35},{R=3x3x25},{S=10x27},{SW=17},{U=77},{V=20},{GG=1.78},{G1=0.66},{DPL=10.3},{CVF=8},{HH=11.100},{GD=17},{GL=35},{PPATH=assemblies/ehtx_ehkx_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Bahr Modultechnik
Description
Positioning system EHTX/EHKX 60, 80 (Spindle driven) - Positioning systems with spindle drive EH
Bill of material
EHTX60100000365
Type designation
EHTX/KX 60
EHTX/KX 60
stroke
mm
Enter value for HUB
stroke
mm
cm
inch
ft
確定
Carriage position
mm
Enter value for HUBST
Carriage position
mm
cm
inch
ft
確定
Spindle
Trapezoidal thread
Trapezoidal thread
Selection of screw
right hand
left hand
right hand
left hand
Choice of guide body profile
Standard
corrosion-protected screws
expanded corrosion-protected version (depending on the availability of components)
Standard
corrosion-protected screws
expanded corrosion-protected version (depending on the availability of components)
Selection of screw
Tr 18x4
Tr 18x8
Tr 18x4
Tr 18x8
Repeatability
±0.2
mm
Ballscrew pitch accuracy
only ballscrew
only ballscrew
End play of ball nut
only ballscrew
only ballscrew
Basic length
165
165
mm
Order number
EHTX60100000365
EHTX60100000365
Datasheet
Product datasheet
Total length
365
365
mm
Width
60
60
mm
Height
60
60
mm
Diameter
37
37
mm
Diameter
42
42
mm
Distance
0.0
0.0
mm
Distance
49.0
49.0
mm
Distance
32
32
mm
Distance
43
43
mm
Ø x length
M17x1.5x35
M17x1.5x35
Height
22
22
mm
Height
27
27
mm
Height
70
70
mm
Width
35
35
mm
Key
3x3x25
3x3x25
Ø x length
10x27
10x27
Width across flats
17
17
mm
Length
77
77
mm
Diameter
20
20
mm
Basic weight
1.78
1.78
kg
Weight per 100 mm
0.66
0.66
kg
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型