??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bahr Modultechnik
Description
Positioning system EHT/EHK 60, 80 (Spindle driven) - Positioning systems with spindle drive EH
Bill of material
EHT601000365
Type designation
Pressure tube spindle
stroke
mm
Enter value for HUB
stroke
mm
cm
inch
ft
HUBMAX
mm
Carriage position
mm
Enter value for HUBST
Carriage position
mm
cm
inch
ft
Spindle
Selection of screw
Choice of guide body profile
Selection of screw
Ballscrew pitch accuracy
End play of ball nut
Basic length
mm
Order number
Datasheet
Product datasheet
Total length
mm
Profil size
mm
Width
mm
Ø x length
mm
Distance
mm
Distance
mm
Threaded shaft
Ø x Länge
Height
mm
for
Width
mm
Key
Ø x length
Diameter
8.5 mm
Length
mm
Diameter
mm
Basic weight
kg
Weight per 100 mm
kg
Previews
3D
Dimension
2D
Download CAD models