??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 5
HELP_VARIABLE
Company
Bahr Modultechnik
Description
Positioning system E 40, 60, 60S, 80, 80S - Roller guide unit without drive
Bill of material
E60000000000386
Type designation
Carriage length
mm
Enter value for Q
Carriage length
mm
cm
inch
ft
stroke
mm
Enter value for HUB
stroke
mm
cm
inch
ft
Carriage position
mm
Enter value for HUBST
Carriage position
mm
cm
inch
ft
Choice of guide body profile
Basic length
mm
Order number
Datasheet
Product datasheet
Total length
mm
Width
mm
Distance
mm
Height
mm
Width
10 mm
Width
mm
Height
7 mm
Height
12.5 mm
Height
mm
Height
mm
for
for
Width
mm
Distance
Basic weight
kg
Weight per 100 mm
kg
Previews
3D
Wymiar
2D
Pobierz modele CAD