카탈로그: Bahr Modultechnik
생성됨: 12.12.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bahr Modultechnik
DLZZ160400006100815(Q=200)
Bahr Modultechnik
Positioning systems
Roller guide positioning systems DL
Powered by
CAD모델 선택
{bahr_modultechnik/1_positioning_systems/1_7_dl_roller/dlzz_asmtab.prj},{NB=DLZZ160400006100815(Q=200)(0)},{TYP=DLZZ 160},{BG=160},{Q=200},{HUB=200},{HUBST=0.00},{FPA=0},{STA=0},{AV=0},{ZR=8M 20},{INFO=Produktdatenblatt},{A=160},{B=130},{C=121},{D=68},{E=90},{F=60},{G=78},{H=11},{I=12},{J=90},{K=106},{M=M 6},{N=M 8},{O=M 8},{P=95},{RA=5.000},{RB=28.000},{KP=19},{SD=14.000},{SL=35.000},{T=M 8},{U=80},{X=39},{Y=45},{GG=16.0},{G1=1.69},{DPL=10.000},{YW=50.400},{QX=19.000},{Q0=200.000},{Q2=250.000},{Q3=300.000},{L0=615.000},{L2=715.000},{L3=830.000},{PPATH=assemblies/dlzz_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 2
HELP_VARIABLE
Company
Bahr Modultechnik
Description
Positioning system DLZZ 160, 200 - Belt drive with two separately driven carriages
Bill of material
DLZZ160400006100815(Q=200)
Type designation
DLZZ 160
DLZZ 160
Carriage length
mm
값 입력 Q
Carriage length
mm
cm
inch
ft
확인
stroke
mm
값 입력 HUB
stroke
mm
cm
inch
ft
확인
Carriage position
mm
값 입력 HUBST
Carriage position
mm
cm
inch
ft
확인
Choice of guide body profile
internal profile with cover bands ✔
internal profile with cover bands
internal profile with cover bands
internal profile without cover bands
internal profile without cover bands
without internal profile and cover bands
without internal profile and cover bands
Choice of carriages
Version 0 ✔
Version 0
Version 0
Version 2
Version 2
Version 3
Version 3
Drive version
Version 0 ✔
Version 0
Version 0
Version 1
Version 1
Version 2
Version 2
Version 3
Version 3
Version 4
Version 4
Version 5
Version 5
Version 6
Version 6
Version 7
Version 7
Belt
8M 20
8M 20
Basic length
615
615
mm
Order number
DLZZ160400006100815(Q=200)
DLZZ160400006100815(Q=200)
Datasheet
Product datasheet
Total length
815
815
mm
Width
160
160
mm
Distance
130
130
mm
Width
121
121
mm
Diameter
68
68
mm
Distance
90
90
mm
Distance
60
60
mm
Height
78
78
mm
Distance
11
11
mm
Width
12
12
mm
Height
90
90
mm
Height
106
106
mm
for
M 6
M 6
for
M 8
M 8
for
M 8
M 8
Width
95
95
mm
Shaft left
-
ø h6 x Länge
Shaft right
-
ø h6 x Länge
Key
-
Coupling
19
19
Number of teeth
22.000
22.000
Feed
176
176
mm/U
Thread
M 8
M 8
Height
80
80
mm
Distance
39
39
mm
Distance
45
45
mm
Basic weight
16.0
16.0
kg
Weight per 100 mm
1.69
1.69
kg
Length
210.0
210.0
mm
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성