??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bahr Modultechnik
Description
Positioning system CLLT/K 60 - Spindle drive
Bill of material
CLLT60100003100530
Type designation
CLLT/K 60
stroke
mm
Enter value for HUB
stroke
mm
cm
inch
ft
Carriage position
mm
Enter value for HUBST
Carriage position
mm
cm
inch
ft
Spindle
Selection of screw
Führungsprofi lausführung
Choice of carriages
Drive version
Basic length
269 mm
Order number
CLLT60100003100530
Datasheet
Product datasheet
Total length
530 mm
Width
95.6 mm
Width
58 mm
Width
25 mm
Distance
18 mm
Length
18.6 mm
Length
6.3 mm
Length
variabel mm
Length
71 mm
Width
48 mm
Height
131 mm
for
256 mm
Length
144 mm
Distance
93 mm
Distance
106 mm
Distance
18 mm
Basic weight
3.20 kg
Weight per 100 mm
0.60 kg
Ø x length
14 h6 x 35
Coupling
14
Belt
5M30
Pulley
130 mm/U
Number of teeth
26
Previews
3D
Dimension
2D
Download CAD models