??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DOCERAM
Description
Positioning pins
Bill of material
CH-RS/080/E/80/03/10/0/0/0/0/0/ETS/25/30/10/M10/0/15/0/050/20(CR8E8300000ETS1253010M10150520)
Order number
CH-RS/080/E/80/03/10/0/0/0/0/0/ETS/25/30/10/M10/0/15/0/050/20
Head shape
Outer diameter
mm
Enter value for KMASS1
Outer diameter
mm
cm
inch
ft
Tolerance
mm
Total length
mm
Enter value for KMASS4
Total length
mm
cm
inch
ft
Cylindrical length
mm
Enter value for KMASS5
Cylindrical length
mm
cm
inch
ft
Radius
10 mm
Angle
°
Transition radius
mm
Transition radius
mm
Width across flats
0 mm
Spitzenradius (bei F-AH- )
mm
Steel Form
Outer diameter
mm
Enter value for FMASS1
Outer diameter
mm
cm
inch
ft
Length joint side
mm
Enter value for FMASS2
Length joint side
mm
cm
inch
ft
Joint diameter
mm
Enter value for FMASS3
Joint diameter
mm
cm
inch
ft
Thread
mm
Thread length
mm
Enter value for FMASS5ETSITS
Thread length
mm
cm
inch
ft
Distance clamp
mm
Size heel
mm
Enter value for FMASS6
Size heel
mm
cm
inch
ft
Width across flats
mm
Enter value for FMASS9
Width across flats
mm
cm
inch
ft
PDF datasheet
Datasheet
Info link (INFO)
Info link
Previews
3D
Dimension
2D
Download CAD models