??
Catalog navigation
Селекция на CAD модел
Discontinued product
Product discontinued since 1.05.2022 г.. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Налични продукти: 1
HELP_VARIABLE
Company
Bahr Modultechnik
Description
Positioning system WGVZ | WKVZ 16 - Positioning systems in compact design W
Bill of material
WGVZ1610000100362
Type designation
WGVZ 16 WKVZ 16
Width
mm
Enter value for Q
Width
mm
cm
inch
ft
stroke
mm
Enter value for HUB
stroke
mm
cm
inch
ft
Carriage position
mm
Enter value for HUBST
Carriage position
mm
cm
inch
ft
Version
Choice of guide body profile
Choice of carriages
Drive version
Optionally carriages
Move the carriage
Basic length
162 mm
Order number
WGVZ1610000100362
Datasheet
Product datasheet
Total length
362 mm
Width
80 mm
distance
54 mm
Diameter
31 mm
distance
28 mm
Height
39 mm
Height
41 mm
Diameter
16 mm
distance
40 mm
distance
28 mm
Height
10 mm
Thread
M6 mm
distance
24 mm
Thread
M4x8
Thread
M5x10
Thread
M5x7
distance
25 mm
Width
45 mm
distance
68 mm
distance
28 mm
Diameter shaft
56 mm
distance
38 mm
distance
18 mm
Basic weight
1.78 kg
Weight per 100 mm
0.35 kg
Belt
3M 12
Pulley
60 mm/U
Number of teeth
20
hollow shaft
Ø 8 H7
Coupling
Rotex 9
Previews
3D
Размер
2D
Сваляне на CAD модели