??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bahr Modultechnik
Description
Positioning system LLZS 60 - Belt drive
Bill of material
LLZS6010000310525
Type designation
LLZS 60
stroke
mm
Enter value for HUB
stroke
mm
cm
inch
ft
Carriage position
mm
Enter value for HUBST
Carriage position
mm
cm
inch
ft
Choice of guide body profile
Choice of carriages
Drive version
Basic length
325 mm
Order number
LLZS6010000310525
Data sheet
Product datasheet
Total length
525 mm
Carriage length
215.000 mm
Carriage length
175.000 mm
Breite
80 mm
Width x Height
60 mm
Breite
25 mm
Distance
18 mm
Distance
24 mm
Height
20 mm
Diameter
47 mm
Height
30 mm
Height
140.5 mm
Distance
42 mm
Height
62.5 mm
Länge
31.000 mm
Länge
93.000 mm
Länge
155.000 mm
Länge
161.500 mm
for
M 6x6
for
M 5
Länge
6 mm
Länge
55 mm
Thread
M 6
for
6.000 mm
Breite
130 mm
Basic weight
4.10 kg
Weight per 100 mm
0.41 kg
Ø x length
14 h6 x 35
Key
5x5x28
Coupling
14
Belt
5M30
Pulley
130 mm/U
Number of teeth
26
Previews
3D
Dimensão
2D
Baixar modelos em CAD