??
Catalog navigation
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
Company
Bahr Modultechnik
Description
Positioning system LLN 60 - Nubbed belt driven positioning systems
Bill of material
LLN60100003100530
Type designation
stroke
mm
Enter value for HUB
stroke
mm
cm
inch
ft
Carriage position
mm
Enter value for HUBST
Carriage position
mm
cm
inch
ft
Choice of guide body profile
Choice of carriages
Drive version
Basic length
mm
Order number
Datasheet
Product datasheet
Total length
mm
Carriage length
mm
Carriage length
mm
Width
mm
Width x Height
mm
Width
25 mm
Distance
18 mm
Distance
mm
Height
mm
Diameter
mm
Height
mm
Distance
mm
Height
mm
Length
mm
Length
mm
Length
mm
Length
mm
for
for
Width
mm
Length
mm
Length
mm
Thread
Height
mm
Length
mm
Basic weight
kg
Weight per 100 mm
kg
Ø x length
Key
Coupling
Belt
Pulley
mm/U
Number of teeth
プレビュー
3D
情報
2D
ダウンロード(CADデータ)