??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bahr Modultechnik
Description
Positioning system CLLZ 60 - Belt drive
Bill of material
CLLZ60100003100530
Type designation
CLLZ 60
stroke
mm
Enter value for HUB
stroke
mm
cm
inch
ft
Carriage position
mm
Enter value for HUBST
Carriage position
mm
cm
inch
ft
Choice of guide body profile
Choice of carriages
Drive version
Basic length
330 mm
Order number
CLLZ60100003100530
Datasheet
Product datasheet
Total length
530 mm
Width
97 mm
Width
80 mm
Width
25 mm
Distance
18 mm
Diameter
47 mm
Height
63 mm
Distance
42 mm
Height
62 mm
Distance
31.000 mm
Distance
93.000 mm
Distance
155.000 mm
Distance
161.500 mm
for
M 6x6
Width
59 mm
Length
6 mm
Length
55 mm
Length
215.000 mm
Length
175.000 mm
Thread
M 6
Height
27 mm
Length
26 mm
Basic weight
2.75 kg
Weight per 100 mm
0.41 kg
Ø x length
14 h6 x 35
Key
5x5x28
Coupling
14
Belt
5M30
Pulley
130 mm/U
Number of teeth
26
Previews
3D
Boyut
2D
CAD modeli indir