??
Catalog navigation
Výběr CAD modelu
Available products: 6
HELP_VARIABLE
Company
Bodenschatz
Description
Nia towel holder with two arms, moveable - Sanitary accessories
Bill of material
BA57NG139
Order number
Product description
Article number
LOD Destination
LOD Level
Color
Dimensions
cm
Wall / standing model
Wall model
Width
18 mm
Height
75 mm
Length
mm
Installation height
0.8 m
Netto weight
kg
Main customs material
Zink (Zamak)
Customs tariff number CH
83.025.090
Customs tariff number DE, AT
83.025.000
Product information
https://www.bodenschatz.ch/direct/BA57NG139
MASSX
Previews
3D
Dimenze
2D
Stáhnout CAD model