??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Bodenschatz
Description
Unbreakable Nia soap dish - Sanitary accessories
Bill of material
BA57NG120(architecture400)
Order number
Product description
NIA Soap dish Tritan unbreakable BPA free
Article number
LOD Destination
LOD Level
Color
Web color variant
Tritanglas unzerbrechlich
Wall / standing model
Wall model
Width
164 mm
Height
27.5 mm
Length
94 mm
Netto weight
0.65 kg
Main customs material
Zink (Zamak)
Customs tariff number CH
79.070.040
Customs tariff number DE, AT
79.070.000
Product information
https://www.bodenschatz.ch/de-ch/direct/BA57NG120/
Previews
3D
Dimension
2D
Download CAD models