??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Robotunits
Description
Basic Single Door - Basic
Bill of material
SBS 1044 SLA 2160
Door stop
Panel filling
Single Door width
1124.000 mm
Single Door height
2200.000 mm
Inside height
2160.000 mm
Inside width
1044.000 mm
Weight
29.974 kg
Robotunits webshop
SBS 1044
Previews
3D
2D
下載CAD模型