??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
POP25-POP30 - Switch probe ?¡è minimum installation center distance 3.5mm / 4.5mm
Bill of material
POP25
Code
Type
Switch Probe
Status
Needle Shaft Material
SK4
Surface Treatment
Nickel plating
Inner Tube Material
Brass
Surface Treatment
Gold Plating
Spring Material
SUS304
Minimum installation distance
mm
Stroke
4 mm
Switch Distance
mm
Rated current
3 A
Recommended Drill Size
mm
Website
Website Connection
Previews
3D
Dimension
2D
Download CAD models