??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Aircomp
Description
POM pressure regulator for drinking water - MR 1/4" 039
Bill of material
03900000252
Code
Reference
pressure range
bar
Flow rate (P1=6,30 bar DP= 1 bar)
7 Nl/min
Connection
G1/4" Pollici
Max Inlet pressure
16 bar
Working temperature
50 °C
Max Torque
Nm
Weight
0,1 Kg
Previews
3D
Dimension
2D
Download CAD models