??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
Polyurethane on Aluminum - Lightweight and Durable Polyurethane Aluminum Wheels
Bill of material
5.00004.931
Part Number
5.00004.931
Wheel
Moldon Polyurethane (Aluminum Core) Wheels
Wheel Diameter
Inch
Tread Width
2 Inch
Capacity
700 Pounds
Bearing Type
Temperature Range
-45°F to +180°F
Thread Guard
Bearing Bore
3/4 Inch
Bore Less Bearing
1 3/16 Inch
Hub Length
2 3/16 Inch
Spanner Bushing Bore
1/2 Inch
Spanner Bushing Length
2 7/16 Inch
Weight
2 3/8 Pounds
Previews
3D
Dimension
2D
Download CAD models