??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
igus
Description
Lip seal - sleeve bearings (form S)
Bill of material
JDSM-1015-14
Part no.
Info PDF
INFO
Description
iglidur® sealed lip bushing
Inside diameter
10 mm
Outside diameter
15 mm
Overall length
14 mm
Length
10 mm
Chamfer
1 mm
Previews
3D
Dimension
2D
Download CAD models