??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PNPA051 - Double-Headed Probe For Ic Test 51 Series, Minimum Installation Center Distance 25.6MIL/0.65mm, Maximum Stroke 1.1mm
Bill of material
PNPA051-B-B
Code
PNPA051
Type
51 Series For Ic Test
The Needle shaft material
Beryllium Copper
The Inner tube material
Phosphor bronze
The spring material
Qin Steel Wire
Surface Treatment
Gold Plating
L(Needle shaft shape at left end)
R(Needle shaft shape at right end)
Installation size (min.)
25.6mil/0.65mm
Stroke
1.1mm(0.65mm)
2/3 Spring Pressure
20±6 gf
Rated current
3.5 A
Contact Resistance
100
Replacement reference use times
200000
Frequency Width
10.3GHz@-1dB
Website
Web Links
Previews
3D
Dimension
2D
Download CAD models