??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PNPA026 - Double-Headed Probe For Ic Test 26 Series, Minimum Installation Center Distance 13.7mil/0.35mm, Maximum Stroke 1.1mm
Bill of material
PNPA026-B-B
Code
PNPA026
Type
26 Series For IC Test
The Needle shaft material
SK4 equal
The Inner tube material
Phosphor bronze
The spring material
Stainless Steel
Surface Treatment
Gold Plating
L(Needle shaft shape at left end)
R(Needle shaft shape at right end)
Installation size (min.)
13.7mil/0.35mm
Stroke
1.1mm(0.7mm)
2/3 Spring Pressure
16±5 gf
Rated current
2(Steel) A
Contact Resistance
100
Replacement reference use times
100000
Frequency Width
8.0GHz@-1dB
Website
Web Links
Previews
3D
Dimension
2D
Download CAD models