??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
pnp89 - Probe (for PCB testing) Standard type Minimum installation center distance 189mil/4.8mm Maximum stroke 6.4mm
Bill of material
PNP89-A
Code
PNP89
Type
Probe for PCB testing
Needle material
Phosphor Bronze
Spring Material
SUS304
Needle shaft material
SK4
Ball Material
SUS304
Surface Treatment
Gold Plating
Optional needle cover
PNR89-B/PNR89-C
Needle shaft shape
Installation Spacing ( mm )
4.8
Work Stroke(mm)
4.6
Maximum Stroke ( mm )
6.4
Work Elasticity
400
Maximum Elasticity(g)
600
Rated current
¡Ü 8
Rated resistance
¡Ü 30
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models