??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PNP84 - Probe (for ICT test) Standard type Minimum installation center distance 125mil/3.18mm Maximum stroke 6.3mm
Bill of material
PNP84-A
Code
PNP84
Type
Probe for ICT test
Needle material
Phosphor Bronze
Spring Material
SUS304
Needle shaft material
SK4
Ball Material
SUS304
Surface Treatment
Gold Plating
Optional needle cover
PNR84-B/PNR84-C
Needle shaft shape
Installation Spacing ( mm )
3.18
Work Stroke(mm)
4.2
Maximum Stroke ( mm )
6.3
Work Elasticity
200
Maximum Elasticity(g)
300
Rated current
less than or equal to 3
Rated resistance
¡Ü 30
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models