??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PNP80 - Integral Probe High Current Probe Standard Type Minimum Mounting Center Distance 100mil/2.54mm
Bill of material
PNP80-H
code
PNP80
type
High Current Probe
Minimum installation center distance
100mil/2.54mm
Needle shaft material
Beryllium Copper
Needle shaft surface treatment
Gold plated
Syringe material
brass
Syringe surface treatment
Nickel Plating
Spring Material
Stainless Steel
Needle shaft shape
H
Mounting pitch
≥7.0 mm
Maximum Stroke
12 mm
Work itinerary
7 mm
Working Stretch
6 N
Maximum elasticity
9 N
Rated current
≤80 A
Contact resistance value
≤1
Reference use times
50,000 times
Recommended installation size
φ5 mm
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models