??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PNP64 - Probe (for ICT test) Minimum installation center distance 100mil/2.54mm Maximum stroke 4.0mm Standard type
Bill of material
PNP64-A
Code
PNP64
Type
Probe for ICT testing
Needle material
Phosphor Bronze
Spring Material
SUS304
Needle shaft material
SK4
Surface Treatment
Gold Plating
Optional needle cover
PNR64-B/PNR64-C
Needle shaft shape
Installation Spacing ( mm )
2.54
Work Stroke(mm)
2.7
Maximum Stroke ( mm )
4
Work Elasticity
110
Maximum Elasticity(g)
165
Rated current
¡Ü 3
Rated resistance
¡Ü 50
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models