??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PNP60 - Probe (for ICT test) Minimum installation center distance 100mil/2.54mm Maximum stroke 6.4mm Standard type
Bill of material
PNP60-A
Code
PNP60
Type
Probe for ICT testing
Needle material
Phosphor Bronze
Spring Material
SUS304
Needle shaft material
SK4
Surface Treatment
Gold Plating
Optional needle cover
PNR60-A/PNR60-B/PNR60-C
Needle shaft shape
Installation Spacing ( mm )
2.54
Work Stroke(mm)
4.3
Maximum Stroke ( mm )
6.4
Work Elasticity
120
Maximum Elasticity(g)
180
Rated current
¡Ü 3
Rated resistance
¡Ü 50
Website Link
Website
Previews
3D
Dimension
2D
Download CAD models