??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
pnp38 - Probe/Needle Sleeve for PCB Test Standard Type Minimum installation center distance 31.5mil/0.8mm Maximum stroke 2.0mm
Bill of material
PNP38-A
code
PNP38
type
probe, For PCB testing,
Needle material
Phosphor Bronze
spring material
SUS304
Needle shaft material
SK4
surface treatment
gold plated
Optional needle cover
PNR38
Needle shaft shape
Installation distance
0.8 mm
work plan
1.3 mm
Maximum stroke
2 mm
work elasticity
35 g
maximum elasticity
53 g
Rated current
≤1 A
Rated resistance
≤120
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models