??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PNP120 - The probe (ICT test) is standard type. The minimum installation center distance is 80mil/2.0 mm. The maximum travel distance is 6.4 mm
Bill of material
PNP120-A
code
PNP120
type
Probe for ICT testing
Needle tube material
Phosphor copper
Spring material
Piano wire
Needle shaft material
SK4
Surface treatment of needle tube
Gold plated
Spring surface treatment
Gold plated
Needle shaft surface treatment
Nickel plating
Needle shaft shape
Working schedule
4.3 mm
Maximum travel
6.4 mm
Working Elasticity
200 g
rated current
≤3 A
Contact resistance
≤50
Number of times the reference was changed
200,000 times
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models