??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PNP110 - Integral Probe / Nut for Integral Probe High Current Probe Standard Type Minimum Mounting Center Distance 100mil/2.56mm
Bill of material
PNP110-M-H
code
PNP110
type
High Current Probe
Minimum installation center distance
100mil/2.56mm
Needle shaft material
Beryllium Copper
Needle shaft surface treatment
Gold plated
Syringe material
Brass
Syringe surface treatment
Nickel plating
Spring Material
Stainless Steel
Wiring method
Needle shaft shape
Mounting pitch
≥8.0 mm
Maximum Stroke
10.0 mm
Work itinerary
7.0 mm
Working Stretch
12 N
Maximum elasticity
18 N
Rated current
≤110 A
Contact resistance value
≤1
Reference use times
50,000 times
Recommended installation size
φ6 mm
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models