??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
PNP100 - Integral Probe / Nut for Integral Probe High Current Probe Standard Type Minimum Mounting Center Distance 100mil/2.55mm
Bill of material
PNP100-G
code
PNP100
type
High Current Probe
Minimum installation center distance
100mil/2.55mm
Needle shaft material
Beryllium Copper
Needle shaft surface treatment
Gold plated
Syringe material
brass
Syringe surface treatment
Gold plated
Spring Material
Stainless Steel
Needle shaft shape
Mounting pitch
≥7.0 mm
Maximum Stroke
9.0 mm
Work itinerary
6.0 mm
Working Stretch
6.6 N
Maximum elasticity
10 N
Rated current
≤100 A
Contact resistance value
≤1
Reference use times
50,000 times
Recommended installation size
φ4.2 mm
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models