??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Camozzi
Description
Pneumatic pilot operated pressure regulators - Series MX
Bill of material
MX2-3/8-RCP000
Series
MX
Size
Ports (IN - OUT)
Type of regulator
COMMAND
Working pressure
DESIGN TYPE
Pressure gauge
Flow direction
A
G3/8 mm
B
0 ÷ 12 mm
C
70 mm
G
65.0 mm
H
74.5 mm
I
68 mm
M
45 mm
Y (piloting)
M5 mm
N
98 mm
P
10 mm
R
88 mm
S
50.5 mm
T
37.5 mm
Weight
0.5 kg
Previews
3D
Dimension
2D
Download CAD models