??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm electronic
Description
PN3094 - Type PN / PE with digital display
Bill of material
PN3094
Produktfoto
Kurzbeschreibung
PN3094: Electronic pressure sensor; -1...10 bar; -14.5...145 psi; -0.1...1 MPa;
Long Description
Electronic pressure sensor; -1...10 bar; -14.5...145 psi; -0.1...1 MPa; G 1/4 internal thread; switching signal; analogue signal; IO-Link; 4...20; (0 bar = 4 mA; 10 bar = 20 mA) mA; 0...10; (0 bar = 0 V; 10 bar = 10 V) V; Connector; -25...80 °C; IP 65; IP 67; relative pressure; vacuum
Bestellnummer
PN3094
Manufacturer Name
ifm electronic gmbh
data sheet
data sheet
Manufacturer Type Description
PN-010-RER14-MFRKG/US/ /V
ERP Group Supplier
H3
Delivery Time
2.0
ARTICLE_STATUS
false
Order Unit
PCE
Content Unit
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Previews
3D
Dimension
2D
Download CAD models