??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
PN3070 - Type PN / PE with digital display
Bill of material
PN3070
Produktfoto
Kurzbeschreibung
PN3070: Electronic pressure sensor; 0...400 bar; 0...5800 psi; 0...40 MPa; G 1/4
Long Description
Electronic pressure sensor; 0...400 bar; 0...5800 psi; 0...40 MPa; G 1/4 internal thread; switching signal; analogue signal; IO-Link; 4...20 mA; 0...10 V; Connector; -25...80 °C; IP 65; IP 67; relative pressure
Bestellnummer
PN3070
Manufacturer Name
ifm electronic gmbh
data sheet
data sheet
Manufacturer Type Description
PN-400-SER14-MFRKG/US/ /V
ERP Group Supplier
H3
Delivery Time
2.0
ARTICLE_STATUS
false
Order Unit
PCE
Content Unit
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Previews
3D
Dimension
2D
Download CAD models