??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
C Matic
Description
PN26 - Union
Bill of material
20160040
Code
Type
Material
Brass Nickel Plated
Øe Tube
Øe Tube2
D2
mm
D2IN
Inch
L1
mm
L1IN
Inch
G
g
OZ
oz
Working Temperature
-20 ÷ 80 °C
Working Temperature
-4 ÷ 176 °F
Working Pressure (max)
20 bar
Working Pressure (max)
290 psi
Vacuum
-99 kPA
Vacuum
29" Hg
Conformity
Silicone Free
Conformity
RoHS
Application fields
Pneumatic Equipments for welding, painting, marble and wood processings
Previews
3D
Dimension
2D
Download CAD models