??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 8
HELP_VARIABLE
Company
C Matic
Description
PN18 - Swivelling Fitting with Banjo Ring
Bill of material
20080041
Code
Type
Material
Brass Nickel Plated
Tube O.D.
D1_NPTF
D2
mm
D2IN
in
L1
mm
L1IN
in
L2
mm
L2IN
in
L3
mm
L3IN
in
L4
mm
L4IN
in
HEX1
HEX2
G
g
GOZ
oz
Working Temperature
-20 ÷ 80 °C
Working Temperature
-4 ÷ 176 °F
Working Pressure (max)
20 bar
Working Pressure (max)
290 psi
Vacuum
-99 kPA
Vacuum
29" Hg
Conformity
Silicone Free
Conformity
RoHS
Application fields
Pneumatic circuits
Previews
3D
Wymiar
2D
Pobierz modele CAD