??
Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
C Matic
Description
PN10 - Press-In, Cartridge
Bill of material
20000030
Code
Type
Material
Brass Nickel Plated
Tube O.D.
D1
mm
D1IN
in
L1
mm
L1IN
in
G
g
GOZ
oz
Working Temperature
-20 ÷ 80 °C
Working Temperature
-4 ÷ 176 °F
Working Pressure (max)
20 bar
Working Pressure (max)
290 psi
Vacuum
-99 kPA
Vacuum
29" Hg
Conformity
Silicone Free
Conformity
RoHS
Application fields
Pneumatic circuits
Previews
3D
Размер
2D
Сваляне на CAD модели