??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
NITTO KOHKI
Description
PN Type - Plug
Bill of material
01PN STEEL
Order number
Assy No.
Application (Hose)
mm
Material
STEEL
Mass
g
L
(38.5) mm
C
15 mm
ΦD
18.5 mm
A
17 mm
H (WAF)
Hex.17 mm
ΦBp
6 mm
ΦB
mm
Previews
3D
Dimension
2D
Download CAD models