??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
PN Type B Hybrid 4xAWG22/7 + 4x1.5, 20m
Bill of material
HARTING 09456000330
Preview
Product number of the Manufacturer
09456000330
Short Description
Hybrid cable, (copper/copper), 4x AWG 22/7, 4x 1.5 mm², FRNC (LSZH), Cable length: 20 m, Cat. 5, Class D up to 100 MHz
Long Description
Hybrid cable, (copper/copper), 4x AWG 22/7, 4x 1.5 mm², FRNC (LSZH), Cable length: 20 m, Cat. 5, Class D up to 100 MHz
Manufacturer Type Description
PN Type B Hybrid 4xAWG22/7 + 4x1.5, 20m
Alternative product number
09 45 600 0330
Manufacturer Name
HARTING
Delivery Time
98
computer data cable (copper) present
Yes
Product type
PN Type B Hybrid 4xAWG22/7 + 4x1.5, 20m
Manufacturer product description
Hybrid cable, (copper/copper), 4x AWG 22/7, 4x 1.5 mm², FRNC (LSZH), Cable length: 20 m, Cat. 5, Class D up to 100 MHz
Manufacturer product designation
Hybrid cable, (copper/copper), 4x AWG 22/7, 4x 1.5 mm², FRNC (LSZH), Cable length: 20 m, Cat. 5, Class D up to 100 MHz
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
computer data cable (fiber optic) present
No
energy cable present
No
Previews
Download CAD models
No generation actions are associated with this part