??
Catalog navigation
CAD model selection
Selectable products: 31
HELP_VARIABLE
Company
Wilo
Description
PN 6/10
Bill of material
2186245
Produktabbildung
Article number
Type code
Level Of Detail
Manufacturer
WILO SE
Short text
Smart glandless circulator with screwed connection or flange connection, EC motor with integrated electronic power adjustment
Tender text
Premium smart-pump Wilo-Stratos MAXO-Z High-efficiency inline glandless pump with EC motor and electronic power adjustment. Can be used for drinking water, cold water, heating water and water/glycol mixtures. Energy efficiency index (EEI) between ≤ 0.17 and ≤ 0.19 depending on pump type. Control modes: *Permanent, automatic performance adaptation to system requirements without setpoint specification Wilo Dynamic Adapt plus. Up to 20% energy savings compared to dp-v control mode. *Constant temperature(T-const., factory setting) *Constant differential temperature (dT-const.) *Needs-based volume flow optimisation of the feeder pump through connectivity and communication between multiple pumps (Multi-Flow Adaptation). *Constant volume flow (Q-const.) *Differential pressure control (dp-c) to a remote point in the pipe network (index circuit evaluator) *Constant differential pressure (dp-c) *Variable differential pressure (dp-v) with the option to set the nominal duty point *Constant speed (n-const.) *User-defined PID control Functions: *Heat quantity measurement *Cooling quantity measurement *Pump automatically deactivates when no flow is detected (No-Flow Stop) *Switchover between heating and cooling mode (automatic, external or manual) *Adjustable volume flow limiter using the Q-Limit function (Qmin. and Qmax.) *Operating modes of twin-head pumps: Efficiency-optimised parallel operation for dp-c and dp-v, main and standby operation *Ability to save and restore configured pump settings (3 restoration points) *Fault and warning messages shown in plain text with advice on resolving the issue *Pump venting function for automatic venting of the rotor chamber *Automatic setback operation *Automatic deblocking function and integrated full motor protection *Dry-running detection *Automatic detection of thermal disinfection (for domestic hot water circulation) in conjunction with a separate temperature sensor Display: *Control mode *Setpoint *Volume flow *Temperature *Power consumption *Electric consumption *Active influences (e.g. STOP, No-Flow Stop) Version: *2 configurable analogue inputs: 0–10 V, 2–10 V, 0–20 mA, 4–20 mA and commercially available PT1000; +24 V DC power supply *2 configurable digital inputs (Ext. OFF, Ext. Min, Ext. Max, heating/cooling, manual override (uncoupled from building automation), operation lock (key lock and remote operation configuration protection)) *2 configurable signal relays for operational and fault messages *Slot for Wilo-CIF modules with interfaces for building automation BA (optional accessories: CIF modules Modbus RTU, Modbus TCP, BACnet MS/TP, BACnet IP, LON, PLR, CAN) *Wilo Net as a Wilo system bus for communication between Wilo products, e.g. Multi-Flow Adaptation; double pump operation and Wilo-Smart Gateway *Integrated temperature sensor *Automatic emergency operation with definable pump speed for exceptional circumstances, e.g. bus communication or sensor value malfunction *Graphic colour display (4.3 inches) with one-button manual operation *Use the Wilo-Assistant app to read and set operating data and –among other things– set up a commissioning protocol through the Bluetooth interface (no further accessories required) *Cable break detection when using an analogue signal (in connection with 2–10 V or 4–20 mA) *Outdoor installation with weather protection possible in accordance with the installation and operating instructions *Pre-set date and time *Thermal insulation shell for heating applications *5-year warranty Scope of delivery: *Pump *Optimised Wilo-Connector *2x threaded cable connection M16 x 1.5 *Washers for flange screws M12 and M16 (for nominal connection diameters DN 32 to DN 65) *2x gaskets for threaded connection *Thermal insulation shell *Concise Installation and operating instructions Optional accessories: *ClimaForm cold insulation to avoid the formation of condensate *CIF module: Modbus TCP, Modbus RTU, BACnet IP, BACnet MS/TP, LON, PLR, CAN *PT 1000 (B) pipe contact sensor (for domestic hot water) *PT 1000 (AA) sensor for installation in immersion well *Differential pressure sensor *Smart Gateway
Product description
ETIM Class (EC)
EC010980
Pump casing material
Stainless steel
Quality class of pump casing
GX5CrNiMo19-11-2
Material pump wheel
PPS-GF40
Material pump wheel
Plastic (PPS - 40% GF)
Volume flow rate (BEP)
m³/h
Head at flow rate (BEP)
kPa
Max. discharge flow
m³/h
Max. static height
m
Max. operating pressure
10.0 bar
Double pump
false
Electrical connection
5 x M16x1.5
Cable length
0 mm
Rated voltage
230 V
Number of phases
1
Frequency
50. 60 Hz
Nominal current
0.00 A
Motor power input (P1) per motor
kW
Pump power consumption (solpump)
W
Pump power consumption standby (solstandbypump)
W
Energy Efficiency Index (EEI)
Insulation class acc. to IEC
F
Pump circuit
0
Rotational speed
0 1/min
Motor speed control
Frequency converter
Type of speed control
0
Communication
0
Radio standard Bluetooth
yes
Radio standard 2G / 3G / 4G
no
Radio standard 2G / 3G / 4G
no
Radio standard 5G
no
Interface signal 0-10 V / 2-10 V
Yes
Interface signal 0-20 mA / 4-20 mA
Yes
Interface PT100 / PT1000 / PTC
Yes
Interface Pulse Width Modulation (PWM)
No
Interface pulse counter
No
Potential free switch contact
yes
With communication interface RS-485
Yes
With communication interface RS-232
No
Supporting protocol for EtherNet/IP
No
Supporting protocol for KNX
No
Supporting protocol for PROFIBUS
No
Supporting protocol for PROFINET IO
No
Supporting protocol for CAN/CANOpen
No
Supporting protocol for Modbus TCP
No
Supporting protocol for Modbus RTU
No
Supporting protocol for BACnet MS/TP
no
Supporting protocol for BACnet IP
no
Supporting protocol for LON/LONWorks
no
Supporting protocol for LIN Bus
No
Medium temperature (continuous)
0.0 °C
Ambient temperature
0.0 °C
Connection on supply side
Diameter of connection on supply side
Outer pipe diameter connection inlet side
mm
Flange compression stage connection inlet
bar
Connection standard inlet side
Connection outlet side
Diameter of connection on delivery side
Outer pipe diameter connection outlet side
mm
Flange compression stage connection outlet
bar
Connection standard outlet side
Flange shape
Recess length
0 mm
Degree of protection (IP rating)
IPX4D
Weight
kg
Angle to first bolt hole
°
Angle to first bolt hole
°
Thickness flange (incl. sealing edge)
mm
Thickness flange (incl. sealing edge)
mm
Outer diameter of flange
mm
Outer diameter of flange
mm
Dimensions
29 mm
Diameter bolt hole
mm
Diameter bolt hole
mm
Diameter sealing edge
mm
Diameter sealing edge
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Nominal inner diameter
mm
Nominal inner diameter
mm
Outer pipe diameter connection
mm
Outer pipe diameter connection
mm
Thickness sealing edge
mm
Thickness sealing edge
mm
Pitch circle
mm
Pitch circle
mm
Pump flange dimensions
mm
Pump flange dimensions
mm
Pump flange dimensions
mm
Pump flange dimensions
mm
Number of bolt holes
Number of bolt holes
Connecting measure pump house
mm
Connecting measure pump house
mm
Length gusset/thread
mm
Length gusset/thread
mm
Wall thickness connection
mm
Wall thickness connection
mm
Width oval flange
0 mm
Width oval flange
0 mm
Centre-to-centre holes
mm
Centre-to-centre holes
mm
Length oval flange
0 mm
Length oval flange
0 mm
Pump height
mm
Pump height
0 mm
Diameter motor
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Diameter pump housing
mm
Connection length
mm
Connection length
mm
Dimensions
mm
Height pump housing
mm
Centre connection to end motor
mm
Thickness electrical cabinet
mm
Width electrical cabinet
mm
Distance to centre connection
mm
Length electrical cabinet left
mm
Length electrical cabinet right
mm
Working length
mm
Working length
mm
Port-to-port length
mm
Dimensions
mm
Dimensions
mm
Dimensions
0
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
Dimensions
mm
With insulation shell
yes
Connection
Previews
3D
Dimension
2D
Download CAD models