??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
PMXSL, PMXSH - Indexing Plungers Inlay Precision Type Coarse Thread Type Return Type
Bill of material
PMXSL12
Part No.
Load
Material of Knob
Nylon 6
Material of Main Body
1045 Carbon Steel
Hardness of Main Body
33~38 HRC
Surface Treatment of Main Body
Black Oxide
Material of Pin
1045 Carbon Steel
Hardness of Pin
HV500~600
Surface Treatment of Pin
Black Oxide
Material of Spring
304 Stainless Steel - WPB
M
Pitch
mm
P
mm
P Tolerance
mm
D
mm
D1
mm
S
mm
B
mm
L
mm
L1
mm
L2
mm
L3
mm
SW1
mm
Load min.
N
Load max.
N
Previews
3D
Dimension
2D
Download CAD models